|
|
|
IMT23114
Thorsman Digital Clamp Test Meter
|
|
|
Main
Range
|
Thorsman
|
Product or component type
|
Test meter
|
Supply
|
2 battery 3 V
|
Complementary
Display digits
|
3.5
|
Type of setting
|
Automatic reset
|
Signaling function
|
Low battery by visual
|
Function available
|
High precision measuring
Audible continuity
Tactile barrier for safety
Data hold function
|
Type of measurement
|
Voltage DC: 200mV/2/20/200/600 V
Resistance: 200 Ohm/2/20/200 kOhm/20 MOhm
Voltage AC: 2/20/200/600 V
Current AC: 2/20/200/600 A
Continuity: < 30 Ohm
Diode check: 1.5 V
|
Measurement category
|
Category III 600 V
|
User language
|
Finnish
Swedish
Danish
Norwegian
English
|
Height
|
190 mm
|
Width
|
76 mm
|
Depth
|
36 mm
|
Product weight
|
160 g with battery
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
16.500 cm
|
Package 1 Length
|
29.500 cm
|
Package 1 Weight
|
310.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.563 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
40.264 kg
|
Offer Sustainability
|
|