|
|
|
IMT33158
Thorsman - Cable reel 40m HO7RNF 3G1.5 IP44 Schuko
|
|
|
Main
Range
|
Thorsman
|
Range of product
|
PROchantier
|
Product name
|
Thorsman cable reel Professional
|
Product or component type
|
Extension cable reel
|
Device application
|
Power supply
|
[Ue] rated operational voltage
|
230 V
|
[In] rated current
|
13 A
|
Socket number
|
4
|
Colour tint
|
Green/black
|
Complementary
Outlet standard
|
CEE 7/3
|
Outlet standard
|
Schuko
|
Cable length
|
40 m
|
Cable cross section
|
1.5 mm²
|
Type of cable
|
H07RN-F3G1.5
|
Height
|
355 mm
|
Width
|
439 mm
|
Depth
|
226 mm
|
Net weight
|
9.74 kg
|
Environment
IP degree of protection
|
IP44
|
IK degree of protection
|
IK08
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
30.000 cm
|
Package 1 Width
|
39.500 cm
|
Package 1 Length
|
46.000 cm
|
Package 1 Weight
|
11.575 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
60.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
109.800 kg
|
Offer Sustainability
|
|