|
|
|
IMT38062
Thorsman - TSS 2.9x9.5 - screw - panhead - set of 500
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Self tapping screw
|
Device short name
|
TSS
|
Device application
|
Metal sheet 2 x 1.5 mm
|
Screw type
|
Fully threaded with single thread
|
Tool type
|
Powerdriver
|
Quantity per set
|
Set of 500
|
Complementary
Screw diameter
|
2.9 mm
|
Screw length
|
9.5 mm
|
Shape of screw head
|
Panhead
|
Screwdriver shape
|
Philips No 2
|
Material
|
Screw: hardened steel electroplated
|
Atmospheric-corrosivity category
|
C2
|
Net weight
|
0.00054 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.300 cm
|
Package 1 Width
|
1.000 cm
|
Package 1 Length
|
1.000 cm
|
Package 1 Weight
|
0.500 g
|
Offer Sustainability
Contractual warranty
|
|