|
|
|
IMT47223
Mureva lights, Floodlight 200W, IP65 230V
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Range
|
Mureva
|
Range of product
|
Mureva lights
|
Product or component type
|
Floodlight
|
Device application
|
Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
|
Complementary
Type of installation
|
Outdoor
|
Total system power
|
200 W
|
Light source
|
LED
|
[Ue] rated operational voltage
|
230 V AC
|
Power factor
|
0.9
|
Colour rendering index
|
Ra=80
|
Luminous flux
|
24000 lm
|
Bulb lifespan
|
50000 h
|
Colour temperature
|
6500 K
|
Colour tint
|
Black
|
Provided equipment
|
Sensor
|
Electrical insulation class
|
Class E
|
Beam angle
|
110 °
|
Shape
|
Rectangular
|
Height
|
342.0 mm
|
Width
|
278.0 mm
|
Depth
|
61.0 mm
|
Net weight
|
4.9 kg
|
Environment
Environmental characteristic
|
Weatherproof
|
IP degree of protection
|
IP65
|
IK degree of protection
|
IK06
|
Ambient air temperature for operation
|
-30…45 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.6 cm
|
Package 1 Width
|
34.2 cm
|
Package 1 Length
|
42.4 cm
|
Package 1 Weight
|
5.524 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
12.47 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
16
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
111.76 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|