|
|
|
ISM20811P
OptiLine 45 - ceiling frame - polar white
|
|
|
Main
Cabling installation system
|
Pole
|
Product or component type
|
Ceiling frame
|
Complementary
Type of pole
|
Two-sided
|
Colour tint
|
Polar white (RAL 9003)
|
Quantity per set
|
Set of 1
|
Pole/post surface finish
|
Powder coated
Anodized
|
Pole fixing mode
|
Tension-mounted
|
Fixing mode
|
Self-sticking
|
Material
|
PS (polystyrene)
|
Environment
Ambient air temperature for operation
|
-25…60 °C
|
IP degree of protection
|
IP40
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
13.100 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
16.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.895 kg
|
Offer Sustainability
|
|