|
|
|
KBB40ZFPU
Spring fixing bracket, Canalis KBB, 25/40A, adjustable threaded rod suspension system, M6
|
|
|
Main
Range of product
|
Canalis
|
Product or component type
|
Bracket
|
Product compatibility
|
KBB
KBA
|
Fixing device mounting
|
Suspended on threaded rod
|
Maximum load
|
50 kg
|
Quantity per set
|
Set of 10
|
Complementary
Accessory / separate part categor
|
Fixing accessory
|
Width
|
55 mm
|
Depth
|
22 mm
|
Height
|
266.5 mm
|
Net weight
|
160 g
|
Environment
Standards
|
IEC 61439-6
IEC 60439-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
3.200 cm
|
Package 1 Length
|
26.700 cm
|
Package 1 Weight
|
124.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
13.000 cm
|
Package 2 Width
|
19.500 cm
|
Package 2 Length
|
29.000 cm
|
Package 2 Weight
|
1.240 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
400
|
Package 3 Height
|
76.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
56.600 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|