Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
English
2024-06-15
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
Catalogue TeSys 2024 - Composants pour protection et commande de moteurs
French
2024-06-18
ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
English
2024-06-18
ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
Catalog for ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - May 2024
Katalog 2021 ComPacT NSX & NSXm
German
2024-06-19
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-06-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
Konformitätserklärung
DoC
Russian
2024-06-19
Benutzerhandbuch
Compact NSX - Leistungsschalter und Lasttrennschalter 100-630 A - Benutzerhandbuch
German
2024-06-15
Compact NSX - Leistungsschalter und Lasttrennschalter 100-630 A - Benutzerhandbuch
Ziel dieses Handbuchs ist die Bereitstellung von für den Betrieb der Leistungsschalter ComPact NSX und Leistungsschalter und Lasttrennschalter ComPact NSX notwendigen technischen Informationen. Diese sind für die Benutzer, Installationsfirmen und das Wartungspersonal bestimmt und entsprechend den IEC-/EN-Normen.
The aim of this guide is to provide users, installers and maintenance personnel with the technical information needed to operate ComPact NSX circuit breakers and switch-disconnectors in compliance with the IEC/EN standards.
TeSys Power - Giga Motor Circuit Breakers and Manual Motor Protectors Frame 5/6 - User Guide
This guide provides users, installers, and maintenance personnel with technical information needed to operate TeSys™ Power - Giga Motor Protection Frame 5 and Frame 6 devices in compliance with the IEC/EN and UL/CSA standards:
• In IEC/EN standards, TeSys Power - Giga Frame 5 and Frame 6 devices are motor circuit breakers.
• In UL/CSA standards, TeSys Power - Giga Frame 5 and Frame 6 devices are manual motor protectors.