|
|
|
LV432602T
Conversion accessory for direct rotary handle, ComPacT NSX400/630, CNOMO machine tool control, IP54
|
|
|
Main
Product or component type
|
CNOMO conversion accessory
|
Accessory / separate part categor
|
Control accessory
|
Range compatibility
|
ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPacT new generation NSX400
ComPacT new generation NSX630 DC
PowerPact PowerPact H
PowerPact PowerPact J
|
Environment
IP degree of protection
|
IP54
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
22.5 cm
|
Package 1 Weight
|
342.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.486 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
Halogen content performance
|
Halogen free plastic parts product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|