Schneider-Electric
 
LV850007 picture- scope
LV850007
Digital module, MasterPact MTZ, ANSI 51N/51G - ground fault alarm, MicroLogic X control unit
Schneider Electric
Characteristics
Main
Range MasterPact
Product or component type Application
Application description Ground fault alarm ANSI 51N/51G
Range compatibility MasterPact MTZ1 circuit breaker
MasterPact MTZ2 circuit breaker
MasterPact MTZ3 circuit breaker
Product compatibility control unit MicroLogic 2.0 X
control unit MicroLogic 3.0 X
control unit MicroLogic 5.0 X
control unit MicroLogic 6.0 X
control unit MicroLogic 7.0 X
control unit MicroLogic 2.0 Xi
control unit MicroLogic 3.0 Xi
control unit MicroLogic 5.0 Xi
control unit MicroLogic 6.0 Xi
control unit MicroLogic 7.0 Xi
Function of module Protection
Service description Ground fault alarm digital module has its own settings
Ground fault alarm digital module is compliant with MicroLogic 2,5,6,7.0X
Ground fault alarm operates as ground fault and earth leakage protections
Service benefits Early detection of resistive ground faults with fault currents increasing slowly
Energy management Network management (option)
Protection type Ground fault protection ANSI code: 51N/51G (option)
Complementary
Software name EcoStruxure Power Commission
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 0.2 cm
Package 1 Length 0.3 cm
Package 1 Weight 0.01 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope