|
|
|
LVCT00050S
LVCT 50 A - 0.333 V output - split core CT - Ø=10 mm x H=11 mm
|
|
|
|
|
|
|
End of Commercialization MAR 31, 2025
|
|
|
Main
Range
|
PowerLogic
|
Device short name
|
LVCT
|
Product or component type
|
Current transformer
|
Output voltage
|
0.333 V
|
Electrical connection
|
Cable: 1.8 m (AWG 22) 600 V
|
Product destination
|
BCPM
BCPMSC
Enercept
IEM3000
EM3500
EM4200
EM4900
|
Accessory / separate part categor
|
Measurement accessory
|
Current transformer type
|
Split core balance
|
[In] rated current
|
50 A
|
Network frequency
|
50/60 Hz
|
Complementary
Range compatibility
|
PowerLogic PowerLogic BCPM BCPMA multi-circuit energy meter
PowerLogic PowerLogic BCPM BCPMB multi-circuit energy meter
PowerLogic PowerLogic BCPM BCPME multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCA multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCB multi-circuit energy meter
PowerLogic PowerLogic BCPMSC BCPMSCE multi-circuit energy meter
PowerLogic PowerLogic EM3500 EM3502 energy meter
PowerLogic PowerLogic EM3500 EM3550 energy meter
PowerLogic PowerLogic EM3500 EM3555 energy meter
PowerLogic PowerLogic EM3500 EM3560 energy meter
PowerLogic PowerLogic EM3500 EM3561 energy meter
PowerLogic PowerLogic EM4200 EM4235 energy meter
PowerLogic PowerLogic EM4200 EM4236 energy meter
PowerLogic PowerLogic EM4900 EM4904 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4908 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4914 multi-circuit energy meter
PowerLogic PowerLogic EM4900 EM4928 multi-circuit energy meter
Acti 9 Acti9 iEM3000 iEM3455 energy meter
Acti 9 Acti9 iEM3000 iEM3465 energy meter
|
Measurement accuracy
|
1 % 10...100 %
|
Environment
Relative humidity
|
95 %
|
Ambient air temperature for operation
|
0…70 °C
|
Ambient air temperature for storage
|
-40…105 °C
|
Width
|
Internal: 10 mm
External: 23 mm
|
Depth
|
26 mm
|
Height
|
Internal: 11 mm
External: 40 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.2 cm
|
Package 1 Width
|
21 cm
|
Package 1 Length
|
25.4 cm
|
Package 1 Weight
|
99 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|