PowerLogic Energy & Power Meters Catalogue for Panel Builders
English
2024-07-15
PowerLogic Power Monitoring and Control Catalog - Web
English
2024-07-15
PowerLogic Power Monitoring and Control Catalog - Web
PowerLogic Products Catalogue. Note that no printed catalogues are available but all necessary source files in 13 sections are available for download from the Shopping Kiosk.
Declaration of conformity
Acti 9 iEM3000 Declaration of Conformity
English,Hungarian
2024-07-15
DoC transform DE
Russian
2024-05-29
UK Declaration of Conformity
English
2024-06-19
Other technical guide
iEM3000_series_Technical Data Sheet_Web Version
English
2024-07-15
PowerLogic BCPM Technical Dataseet - Web Version
English
2024-07-15
PowerLogic EM4900 series Technical Datasheet
English
2024-07-15
Declaration of conformity
LVCT00050S China RoHS Declaration
English
2024-07-20
LVCT00050S China RoHS Declaration
LVCT 50 A - 0.333 V output - split core CT - Ø=10 mm x H=11 mm
LVCT00050S EU RoHS Declaration
English
2024-07-20
LVCT00050S EU RoHS Declaration
LVCT 50 A - 0.333 V output - split core CT - Ø=10 mm x H=11 mm
LVCT00050S REACh Declaration
English
2024-07-20
LVCT00050S REACh Declaration
LVCT 50 A - 0.333 V output - split core CT - Ø=10 mm x H=11 mm
Technical Drawing
LVCT 100A or 200A or 300A Small Technical drawings
English
2024-07-15
CAD
CT, SplitCore, 50A:0.333VAC, 0.39inID, 6ft - 360 Set of Images