|
|
|
LVS01018
Accessory, PrismaSeT G, for enclosure, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Accessory
|
Accessory / separate part categor
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product compatibility
|
IP31 enclosure
IP30 enclosure
IP43 enclosure
|
IP degree of protection
|
IP30
|
Provided equipment
|
4 nuts HX grooved
1 earthing braid plug
2 A-angle parts
4 base blanking plugs
2 B-angle parts
4 kit pillars + pillar heads
4 spacers
2 association fasteners
|
Complementary
Installation description
|
Wall-mounted enclosure
Floor-standing enclosure
|
Height
|
80 mm
|
Depth
|
60 mm
|
Net weight
|
0.76 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
49 cm
|
Package 1 Weight
|
810 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
12.83 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|