|
|
|
LVS01043
Side panel, PrismaSeT G, 15M, for enclosure H780mm, IP30, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Side panel
|
Accessory / separate part categor
|
Enclosure accessory
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Wall-mounted enclosure
|
Mounting location
|
Side
|
Number of vertical modules [50 mm]
|
15
|
Complementary
Material
|
Treated sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
195 mm
|
Height
|
775 mm
|
Depth
|
45 mm
|
Net weight
|
1.6 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP30
|
IK degree of protection
|
IK08
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
112.0 cm
|
Package 1 Weight
|
1.795 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
64.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
65.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|