|
|
|
LVS01047
Side panel, PrismaSeT G, 36M, for enclosure H2030mm, IP30, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Side panel
|
Accessory / separate part categor
|
Enclosure accessory
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Floor-standing enclosure
|
Mounting location
|
Side
|
Number of vertical modules [50 mm]
|
36
|
Complementary
Material
|
Treated sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
195 mm
|
Height
|
1825 mm
|
Depth
|
45 mm
|
Net weight
|
3.7 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP30
|
IK degree of protection
|
IK08
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
20.5 cm
|
Package 1 Length
|
187.0 cm
|
Package 1 Weight
|
4.027 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
41.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
118.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|