Schneider-Electric
 
LVS01052 picture- scope
LVS01052
Plinth spare part, PrismaSeT G, plinth front with screws, for IP30 enclosure W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Plinth
Accessory / separate part categor Enclosure accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Provided equipment Plinth
Self-threading screw
Complementary
Installation description Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 150 mm
Length 600 mm
Width 600 mm
Net weight 1.82 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.2 cm
Package 1 Length 68.0 cm
Package 1 Weight 1.716 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 28.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 32.5 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product