|
|
|
LVS01094
Quarter-turn closing, PrismaSeT P & G, 1/4 T locking front plate (2 by 10)
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Quarter-turn closing
|
Accessory / separate part categor
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Complementary
Mounting mode
|
Adhesive
|
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Quantity per set
|
Set of 1
|
Height
|
24 mm
|
Width
|
46 mm
|
Depth
|
10 mm
|
Net weight
|
0.58 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.600 cm
|
Package 1 Width
|
15.000 cm
|
Package 1 Length
|
27.500 cm
|
Package 1 Weight
|
527.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
31.500 cm
|
Package 2 Width
|
41.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
9.081 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
128
|
Package 3 Height
|
79.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
83.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|