Schneider-Electric
 
LVS01101 picture- scope
LVS01101
Accessory, PrismaSeT P, for enclosure door back, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Accessory
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 3 white grommet plugs
6 rear panel spacers
4 IP55 framework plugs
2 roof/rear panel spacers
Complementary
Mounting support Rear: panel
Installation description Cubicle
Height 10 mm
Width 16.5 mm
Depth 10 mm
Net weight 0.3 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 271.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.958 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 57.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 83.5 kg