Schneider-Electric
 
LVS01109 picture- scope
LVS01109
Choke, PrismaSeT P, 12 chocks for Linergy busbars
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Choke
Product name Linergy LGY
Accessory / separate part categor Busbar accessory
Range compatibility Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 38 mm
Width 41 mm
Depth 23 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 54 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.618 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 24.5 kg
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
Halogen content performance Halogen free plastic parts product