Schneider-Electric
 
LVS01112 picture- scope
LVS01112
Lifting kit, PrismaSeT P, for enclosure, IP30, Set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Lifting kit
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP30 enclosure
Provided equipment 6 IP30 roof and rear panel fixing systems
4 lifting rings plugs
1 1/4 turn spacer
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 25 mm
Width 43 mm
Depth 10 mm
Net weight 0.129 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.096 kg