|
|
|
LVS01123
Striker kit, PrismaSeT P, for cublicals
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Striker kit
|
Accessory / separate part categor
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Product compatibility
|
Front plate support frame
|
Complementary
Installation description
|
Cubicle
|
Quantity per set
|
Set of 1
|
Height
|
46 mm
|
Width
|
50 mm
|
Depth
|
18 mm
|
Net weight
|
0.08 kg
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
85.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
16.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.137 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|