Schneider-Electric
 
LVS01201 picture- scope
LVS01201
Cover, PrismaSeT P, 2 IPxxB clipon covers for Linergy BW, 160 to 400A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Cover
Product name Linergy BW
Accessory / separate part categor Spare part
Busbar accessory
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
IP degree of protection IPxx B
Complementary
Mounting mode Clip-on
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Provided equipment Clip-on covers
Quantity per set Set of 2
Length 200 mm
Height 80 mm
Depth 8 mm
Net weight 0.04 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 8.5 cm
Package 1 Length 20 cm
Package 1 Weight 45 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.513 kg