Schneider-Electric
 
LVS01202 picture- scope
LVS01202
Terminal covers, PrismaSeT P, 4 terminal covers for 200 A Linergy FM rows, IPxxB, light grey, RAL 7035
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal covers
Product name Linergy FM
Accessory / separate part categor Busbar accessory
Spare part
Range compatibility Linergy Linergy FM device feeder
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 4
Net weight 0.06 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.566 kg
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
Halogen content performance Halogen free plastic parts product