Schneider-Electric
 
LVS01210 picture- scope
LVS01210
Support, Linergy BW, accessories for 160 to 400A busbar system
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Support
Product name Linergy BW
Accessory / separate part categor Busbar accessory
Spare part
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
[Ie] rated operational current 160 A
250 A
400 A
Provided equipment Screw
End plug
Linergy BW support
Quantity per set Set of 1
Net weight 0.08 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.138 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 28.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 21.5 kg