Schneider-Electric
 
LVS01219 picture- scope
LVS01219
Retrofit handle, PrismaSeT P, Rotary Handle Spare Parts with Rod
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Retrofit handle
Accessory / separate part categor Locking accessory
Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
IP degree of protection IP43
Complementary
Mounting support Door
Operating mode Rotating
Mechanical durability 10000 cycles
Installation description Cubicle
Quantity per set Set of 1
Net weight 0.374 kg
Material Plastic: housing
Zamak: lever arm
Colour Housing: white (RAL 9003)
Lever arm: aluminium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.8 cm
Package 1 Length 22.0 cm
Package 1 Weight 600.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.868 kg
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
Halogen content performance Halogen free plastic parts product