|
|
|
LVS01247
Accessory, PrismaSeT G, for enclosure, IP55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Accessory
|
Accessory / separate part categor
|
Spare part
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Provided equipment
|
24 screws M6 x 12 + stubs contact
12 self-threading screws
4 screws pillar/seating
12 nylon washers
4 conical washers
4 simple fixing brackets
4 screws M8 x 16
|
Complementary
Installation description
|
Wall-mounted enclosure
|
Height
|
30 mm
|
Width
|
83 mm
|
Depth
|
15 mm
|
Net weight
|
0.5 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
6.5 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
461.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.459 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|