|
|
|
LVS01258
Front cover support upright, PrismaSeT G, 2 Plate Uprights, 30M, IP30, for enclosure W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Front cover support upright
|
Accessory / separate part categor
|
Spare part
Mounting accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
IP degree of protection
|
IP30
|
Complementary
Installation description
|
Extension enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
|
Number of vertical modules [50 mm]
|
30
|
Quantity per set
|
Set of 2
|
Height
|
35 mm
|
Width
|
1500 mm
|
Depth
|
11 mm
|
Net weight
|
1.78 kg
|
Material
|
Steel
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
5.900 cm
|
Package 1 Length
|
151.000 cm
|
Package 1 Weight
|
1.977 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
200.000 cm
|
Package 2 Weight
|
62.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|