Schneider-Electric
 
LVS03002 picture- scope
LVS03002
Rail, PrismaSeT G, for adjustable modular device, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Modular
Adjustable
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 9 x 3P: fixed GV2L
9 x 3P: fixed GV2P
7 x 3P: fixed GV3
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Number of vertical modules [50 mm] 3 module(s): GV2L, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2L, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2P, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2P, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV3, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV3, direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 NA without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm without earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widefloor-standing enclosure
7 module(s): NSXm with earth leakage protection , connection block in 600 mm Widewall-mounted enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 58 mm
Width 467 mm
Depth 97 mm
Net weight 0.34 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 5.700 cm
Package 1 Length 46.800 cm
Package 1 Weight 307.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.500 cm
Package 2 Width 31.000 cm
Package 2 Length 49.000 cm
Package 2 Weight 3.510 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 104.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 123.000 kg
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
Halogen content performance Halogen free plastic parts product