|
|
|
LVS03004
Rail, PrismaSeT G, for Rear modular device, W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G
|
Type of rail
|
Modular
Rear
|
Installed device
|
Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
|
Poles description
|
9 x 4P: fixed D or K contactors <= 40 A horizontal installation
9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
7 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
9 x 3P: fixed TeSys U horizontal installation
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
|
Number of vertical modules [50 mm]
|
4 module(s): ATS01N103/106FT in 600 mm Widefloor-standing enclosure
4 module(s): ATS01N103/106FT in 600 mm Widewall-mounted enclosure
4 module(s): ATS01N103/106FT in 555 mm WidePack enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
3 module(s): D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
3 module(s): D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widefloor-standing enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 600 mm Widewall-mounted enclosure
5 module(s): GV2 + D or K contactors <= 40 A, direct in 555 mm WidePack enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widefloor-standing enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 600 mm Widewall-mounted enclosure
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 555 mm WidePack enclosure
5 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
5 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
5 module(s): TeSys U, direct in 555 mm WidePack enclosure
4 module(s): TeSys U, direct in 600 mm Widefloor-standing enclosure
4 module(s): TeSys U, direct in 600 mm Widewall-mounted enclosure
4 module(s): TeSys U, direct in 555 mm WidePack enclosure
|
9 mm pitches
|
48
|
Quantity per set
|
Set of 1
|
Height
|
35 mm
|
Width
|
465 mm
|
Depth
|
16 mm
|
Net weight
|
0.16 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
3.7 cm
|
Package 1 Length
|
47.3 cm
|
Package 1 Weight
|
160.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
8.0 cm
|
Package 2 Width
|
12.4 cm
|
Package 2 Length
|
47.5 cm
|
Package 2 Weight
|
2.054 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
576
|
Package 3 Height
|
44.5 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
109.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|