|
|
|
LVS03006
Rail, PrismaSeT G, for modular device, W850mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G
|
Type of rail
|
Modular
|
Installed device
|
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Multi9: fixed NG125 with earth leakage protection
|
Poles description
|
24 x 1P: fixed iC120
12 x 2P: fixed iC120
8 x 3P: fixed iC120
6 x 4P: fixed iC120
4 x 3P: fixed INS100 vertical installation
4 x 4P: fixed INS100 vertical installation
4 x 3P: fixed INS125 vertical installation
4 x 4P: fixed INS125 vertical installation
4 x 3P: fixed INS160 vertical installation
4 x 4P: fixed INS160 vertical installation
4 x 3P: fixed INS40 vertical installation
4 x 4P: fixed INS40 vertical installation
4 x 3P: fixed INS63 vertical installation
4 x 4P: fixed INS63 vertical installation
12 x 2P: fixed NG125
8 x 3P: fixed NG125
6 x 4P: fixed NG125
5 x 2P: fixed iC120
3 x 3P: fixed iC120
3 x 4P: fixed iC120
6 x 2P: fixed NG125
4 x 3P: fixed NG125
3 x 4P: fixed NG125
|
Complementary
Installation description
|
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
5 module(s): iC120 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
4 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS100, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS125, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
5 module(s): INS160, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS40, direct in 850 mm Widefloor-standing enclosure
4 module(s): INS63, direct in 850 mm Widefloor-standing enclosure
3 module(s): modular device <= 40 A, direct in 850 mm Widefloor-standing enclosure
4 module(s): modular device, direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): iC120 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG125 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
|
9 mm pitches
|
72
|
Quantity per set
|
Set of 1
|
Height
|
50 mm
|
Width
|
488 mm
|
Depth
|
102 mm
|
Net weight
|
0.3 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Thickness
|
1.5 mm
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.500 cm
|
Package 1 Width
|
5.300 cm
|
Package 1 Length
|
69.900 cm
|
Package 1 Weight
|
302.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
19.000 cm
|
Package 2 Width
|
13.000 cm
|
Package 2 Length
|
73.500 cm
|
Package 2 Weight
|
2.699 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
78.800 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
99.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|