Schneider-Electric
 
LVS03007 picture- scope
LVS03007
Rail, PrismaSeT G, for adjustable modular device, W850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
Type of rail Modular
Adjustable
Installed device ComPact: fixed NG160 without earth leakage protection
ComPact: fixed NG160 with earth leakage protection
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 7 x 3P: fixed NG160
5 x 4P: fixed NG160
3 x 3P: fixed NG160
2 x 4P: fixed NG160
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NG160 with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
5 module(s): NSXm with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
9 mm pitches 72
Quantity per set Set of 1
Height 82 mm
Width 662 mm
Depth 169 mm
Net weight 0.4 kg
Colour Natural
Material Metal
Thickness 1.5 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.8 cm
Package 1 Width 6.0 cm
Package 1 Length 69.8 cm
Package 1 Weight 399.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.5 cm
Package 2 Width 32.0 cm
Package 2 Length 73.8 cm
Package 2 Weight 4.634 kg
Unit Type of Package 3 P12
Number of Units in Package 3 140
Package 3 Height 78.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 76.5 kg
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
Halogen content performance Halogen free plastic parts product