Schneider-Electric
 
LVS03020 picture- scope
LVS03020
Mounting plate, PrismaSeT G, for NSXm/Vigi/SDx 160A, horizontal fixed, toggle, 3M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P or 4P: fixed NSXm horizontal installation
Number of vertical modules [50 mm] 3 module(s): NSXm without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
3 module(s): NSXm without earth leakage protection , direct in 850 mm Widefloor-standing enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct
3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct
3 module(s): NSXm with earth leakage protection , direct in 850 mm Widefloor-standing enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 470 mm
Height 150 mm
Functional unit 600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 14.8 cm
Package 1 Length 47 cm
Package 1 Weight 1.079 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 18.066 kg
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
Halogen content performance Halogen free plastic parts product