Schneider-Electric
 
LVS03160 picture- scope
LVS03160
Mounting plate, PrismaSeT G, for 2 Kilowatt-hour meters 3P/3P+N, 6M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device Power meters: kilowatt-hour meters - vertical installation
Connection
Poles description 2 x 4P: kilowatt-hour meters vertical installation
Number of vertical modules [50 mm] 6 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure
6 module(s): kilowatt-hour meters in 600 mm Widewall-mounted enclosure
6 module(s): connection in 600 mm Widefloor-standing enclosure
6 module(s): connection in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 600 mm
Height 300 mm
Net weight 1.5 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure connection 2 6 50 mm
600 mm PrismaSeT G wall-mounted enclosure connection 2 6 50 mm
600 mm PrismaSeT G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 6 50 mm
600 mm PrismaSeT G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 6 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 27.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.526 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 15.883 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 72.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 140.0 kg
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
Halogen content performance Halogen free plastic parts product