Schneider-Electric
 
LVS03172 picture- scope
LVS03172
Mounting plate, PrismaSeT G, recessed slotted type, for enclosure, 6M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Mounting plate description Recessed slotted
Installed device Altistart: ATS01N
Number of vertical modules [50 mm] 6 module(s): ATS01N in 600 mm Widefloor-standing enclosure
6 module(s): ATS01N in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 600 mm
Height 300 mm
Net weight 1 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure Altistart ATS01N 2 6 12.5 mm
600 mm PrismaSeT G wall-mounted enclosure Altistart ATS01N 2 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 31.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 990.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.700 kg
Unit Type of Package 3 P12
Number of Units in Package 3 84
Package 3 Height 109.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 119.000 kg
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
Halogen content performance Halogen free plastic parts product