|
|
|
LVS03173
Mounting plate, PrismaSeT G, recessed slotted type, for enclosure, 9M, W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
|
Mounting plate description
|
Recessed slotted
|
Number of vertical modules [50 mm]
|
9 module(s) in 600 mm Widefloor-standing enclosure
9 module(s) in 600 mm Widewall-mounted enclosure
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Steel
|
Surface finish
|
Galvanized
|
Width
|
600 mm
|
Height
|
450 mm
|
Net weight
|
1.455 kg
|
Functional unit
|
600 mm PrismaSeT G floor-standing enclosure 9 12.5 mm
600 mm PrismaSeT G wall-mounted enclosure 9 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.800 cm
|
Package 1 Width
|
45.000 cm
|
Package 1 Length
|
47.000 cm
|
Package 1 Weight
|
1.434 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
16.500 cm
|
Package 2 Width
|
50.500 cm
|
Package 2 Length
|
80.500 cm
|
Package 2 Weight
|
8.250 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
140.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
77.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|