|
|
|
LVS03175
Mounting plate, PrismaSeT G, flat Slotted type, for enclosure, 4M, W300mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G duct
|
Installation description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Mounting plate description
|
Flat slotted
|
Installed device
|
Phaseo: LV/LV transformer
|
Number of vertical modules [50 mm]
|
4 module(s): LV/LV transformer in 300 mm Widefloor-standing duct
4 module(s): LV/LV transformer in 300 mm Widewall-mounted duct
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Steel
|
Surface finish
|
Galvanized
|
Width
|
300 mm
|
Height
|
200 mm
|
Net weight
|
0.315 kg
|
Functional unit
|
300 mm PrismaSeT G floor-standing duct Phaseo LV/LV transformer 4 12.5 mm
300 mm PrismaSeT G wall-mounted duct Phaseo LV/LV transformer 4 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.200 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
22.000 cm
|
Package 1 Weight
|
347.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.007 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|