Schneider-Electric
 
LVS03182 picture- scope
LVS03182
Clip-nuts, PrismaSeT P and G, set of 20 M6 clip-nuts for slotted mounting plate
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Clip-nuts
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G mounting plate
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Complementary
Mounting mode By clips
Mounting support Slotted mounting plate
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M6
Quantity per set Set of 20
Colour Natural
Net weight 0.095 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 3 cm
Package 1 Length 8 cm
Package 1 Weight 100 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.18 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 29 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 30 kg
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
Halogen content performance Halogen free plastic parts product