Schneider-Electric
 
LVS03214 picture- scope
LVS03214
Front plate, PrismaSeT P and G, for modular device, 4M, W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
Type of front plate Modular
Cut-out
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed NSA125...160 - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: modular rail support: INS100 vertical installation
1 x 4P: modular rail support: INS100 vertical installation
1 x 3P: modular rail support: INS125 vertical installation
1 x 4P: modular rail support: INS125 vertical installation
1 x 3P: modular rail support: INS160 vertical installation
1 x 4P: modular rail support: INS160 vertical installation
1 x 3P: modular rail support: INS40 vertical installation
1 x 4P: modular rail support: INS40 vertical installation
1 x 3P: modular rail support: INS63 vertical installation
1 x 4P: modular rail support: INS63 vertical installation
1 x 3P: modular rail support: C120
1 x 4P: modular rail support: C120
1 x 3P: modular rail support: iC120
1 x 4P: modular rail support: iC120
1 x 3P: modular rail support: NG125
1 x 4P: modular rail support: NG125
1 x 3P: modular rail support: NG125 NA
1 x 4P: modular rail support: NG125 NA
1 x 3P: modular rail support: NG160
1 x 4P: modular rail support: NG160
1 x 3P: modular rail support: NG160 NA
1 x 4P: modular rail support: NG160 NA
1 x 3P: modular rail support: NSA125...160
1 x 4P: modular rail support: NSA125...160
1 x 3P or 4P: modular rail support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
9 mm pitches 20
Number of 18 mm modules per row 10
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 300 mm
Net weight 0.4 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 modular device fixed 20 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 modular device fixed 20 direct 4
400 mm 400 mm PrismaSeT P cubicle Acti 9 modular device fixed 20 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 modular device fixed 20 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 modular device fixed 20 direct 4
400 mm 400 mm PrismaSeT P cubicle Multi9 modular device fixed 20 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 without fixed toggle 4P 1 direct 4
400 mm 400 mm PrismaSeT P cubicle Multi9 NG125 without fixed toggle 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle Multi9 NG125 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 without fixed toggle 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NG160 without fixed toggle 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NG160 NA without fixed toggle 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NG160 NA without fixed toggle 4P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NSA125...160 fixed toggle 3P 1 direct 5
400 mm 400 mm PrismaSeT P cubicle ComPact NSA125...160 fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
300 mm PrismaSeT G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
300 mm PrismaSeT G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 21.4 cm
Package 1 Length 26.4 cm
Package 1 Weight 418.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 22.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 4.371 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 64.0 kg
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
Halogen content performance Halogen free plastic parts product