Schneider-Electric
 
LVS03217 picture- scope
LVS03217
Front plate, PrismaSeT G, for modular device, 4M, W850, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Modular
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Poles description 4 x 3P: modular rail support: INS100 vertical installation
4 x 4P: modular rail support: INS100 vertical installation
4 x 3P: modular rail support: INS125 vertical installation
4 x 4P: modular rail support: INS125 vertical installation
4 x 3P: modular rail support: INS160 vertical installation
4 x 4P: modular rail support: INS160 vertical installation
4 x 3P: modular rail support: INS40 vertical installation
4 x 4P: modular rail support: INS40 vertical installation
4 x 3P: modular rail support: INS63 vertical installation
4 x 4P: modular rail support: INS63 vertical installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 850 mm
Net weight 1.22 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure Acti 9 modular device fixed 72 direct 4
850 mm PrismaSeT G floor-standing enclosure Multi9 modular device fixed 72 direct 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 20 cm
Package 1 Length 75 cm
Package 1 Weight 1.222 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.5 cm
Package 2 Width 22 cm
Package 2 Length 76 cm
Package 2 Weight 7.743 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 85 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 259.5 kg
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
Halogen content performance Halogen free plastic parts product