|
|
|
LVS03221
Divisible blanking plate, PrismaSeT P & G, 4M, W90mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Divisible blanking plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
|
Quantity per set
|
Set of 4
|
Height
|
46 mm
|
Width
|
90 mm
|
Net weight
|
0.03 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
5.600 cm
|
Package 1 Length
|
9.200 cm
|
Package 1 Weight
|
31.500 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
144
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
4.848 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|