Schneider-Electric
 
LVS03241 picture- scope
LVS03241
Front plate, PrismaSeT P and G, for Vigi NSX/CVS250 3P/ 4P, 7M, vertical, fixed, toggle, W600/W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: mounting plate support: CVS100...160 vertical installation
3 x 4P: mounting plate support: CVS100...160 vertical installation
4 x 3P: mounting plate support: CVS250 vertical installation
3 x 4P: mounting plate support: CVS250 vertical installation
4 x 3P: mounting plate support: NSX100...160 vertical installation
3 x 4P: mounting plate support: NSX100...160 vertical installation
4 x 3P: mounting plate support: NSX250 vertical installation
3 x 4P: mounting plate support: NSX250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 7
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 350 mm
Width 500 mm
Net weight 1.1 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct 11
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct 11
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 with fixed toggle vertical 3P 4 direct 11
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 with fixed toggle vertical 4P 3 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle vertical 3P 4 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle vertical 4P 3 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle vertical 3P 4 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle vertical 4P 3 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 4 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 3 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 4 Linergy FC 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 3 Linergy FC 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 3P 4 Linergy FC 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 4P 3 Linergy FC 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 3P 4 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 4P 3 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 3P 4 direct 12
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 4P 3 direct 12
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 3P 4 Linergy FC 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 4P 3 Linergy FC 10
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 3P 4 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 4P 3 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 3P 4 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed toggle vertical 4P 3 direct with long terminal shield 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 36.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.139 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 37.5 cm
Package 2 Length 52.5 cm
Package 2 Weight 11.744 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 79.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 199.0 kg
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
Halogen content performance Halogen free plastic parts product