|
|
|
LVS03245
Front plate, PrismaSeT P and G, for INS-INV250 changeover, 5M, vertical, fixed, rotary handle, W600, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Installed device
|
Source changeover: fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
|
Poles description
|
1 x 3P: mounting plate support: NSX100...250 source changeover vertical installation
1 x 4P: mounting plate support: NSX100...250 source changeover vertical installation
2 x 3P: mounting plate support: NSX100...250 source changeover vertical installation
2 x 4P: mounting plate support: NSX100...250 source changeover vertical installation
|
Operating position
|
Vertical
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
|
Connection position
|
Front connection
Direct connection
|
Number of vertical modules [50 mm]
|
5
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
250 mm
|
Width
|
500 mm
|
Net weight
|
0.76 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 2 direct 10
650 mm 400 mm PrismaSeT P cubicle source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 2 direct 10
600 mm PrismaSeT G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11
600 mm PrismaSeT G wall-mounted enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11
600 mm PrismaSeT G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 1 front connection 11
600 mm PrismaSeT G wall-mounted enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 1 front connection 11
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
26.5 cm
|
Package 1 Length
|
51.5 cm
|
Package 1 Weight
|
763.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
17.0 cm
|
Package 2 Width
|
27.0 cm
|
Package 2 Length
|
53.0 cm
|
Package 2 Weight
|
7.883 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
30
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
35.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|