Schneider-Electric
 
LVS03247 picture- scope
LVS03247
Front plate, PrismaSeT P and G, for INS-INV250 changeover, 5M, vertical, fixed, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS250 source changeover vertical installation
1 x 4P: mounting plate support: INS250 source changeover vertical installation
2 x 3P: mounting plate support: INS250 source changeover vertical installation
2 x 4P: mounting plate support: INS250 source changeover vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Front connection
Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 500 mm
Net weight 0.9 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 direct 9
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 2 front connection 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 2 front connection 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 2 front connection 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 2 front connection 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 904.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.249 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 41.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 94.5 kg
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
Halogen content performance Halogen free plastic parts product