Schneider-Electric
 
LVS03274 picture- scope
LVS03274
Front plate, PrismaSeT P and G, for INS-INV320/400, vertical, W600/W650 10M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS320...400 vertical installation
1 x 4P: mounting plate support: INS320...400 vertical installation
1 x 3P: mounting plate support: INS500...630 vertical installation
1 x 4P: mounting plate support: INS500...630 vertical installation
1 x 3P: mounting plate support: INV320...400 vertical installation
1 x 4P: mounting plate support: INV320...400 vertical installation
1 x 3P: mounting plate support: INV500...630 vertical installation
1 x 4P: mounting plate support: INV500...630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 10
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 1.9 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct 11
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 51.2 cm
Package 1 Length 51.2 cm
Package 1 Weight 1.881 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.0 cm
Package 2 Width 52.5 cm
Package 2 Length 52.5 cm
Package 2 Weight 11.733 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 76.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 152.0 kg
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
Halogen content performance Halogen free plastic parts product