Schneider-Electric
 
LVS03331 picture- scope
LVS03331
Front plate, PrismaSeT P and G, for NSXm/VIGI/SDx, 3M, horizontal, fixed, rotary handle, cut-out, W600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 15.700 cm
Package 1 Length 51.100 cm
Package 1 Weight 624.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.700 cm
Package 2 Length 52.900 cm
Package 2 Weight 6.537 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 29.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 32.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product