Schneider-Electric
 
LVS03342 picture- scope
LVS03342
Front plate, PrismaSeT P and G, transparent, for enclosure W600/W650, 4M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Transparent
Installed device TeSys: fixed TeSys U - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
PowerLogic: iEM3000
PowerLogic: PM3000
Poles description 9 x 3P: modular rail support: TeSys U horizontal installation
9 x 3P: modular rail support: GV2 + D or K contactors <= 40 A horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Glass
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 500 mm
Net weight 0.98 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
600 mm PrismaSeT G wall-mounted enclosure TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
650 mm 400 mm PrismaSeT P cubicle TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 9 direct 5
650 mm 400 mm PrismaSeT P cubicle PowerLogic 3 4
650 mm 400 mm PrismaSeT P cubicle PowerLogic 4 4
600 mm PrismaSeT G floor-standing enclosure TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm PrismaSeT G wall-mounted enclosure TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm PrismaSeT G floor-standing enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
600 mm PrismaSeT G wall-mounted enclosure TeSys TeSys U fixed horizontal 3P 9 direct 4
650 mm 400 mm PrismaSeT P cubicle TeSys TeSys U fixed horizontal 3P 9 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 21.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.058 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 16 cm
Package 2 Width 23 cm
Package 2 Length 53 cm
Package 2 Weight 8.672 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 36 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 81 kg
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
Halogen content performance Halogen free plastic parts product