|
|
|
LVS03352
Front plate, PrismaSeT P and G, transparent, for enclosure W300, 4M, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
|
Type of front plate
|
Transparent
|
Installed device
|
TeSys: fixed TeSys U - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
|
Poles description
|
4 x 3P: modular rail support: GV2 + D or K contactors <= 40 A horizontal installation
4 x 3P: modular rail support: TeSys U horizontal installation
|
Operating position
|
Horizontal
|
Complementary
Enclosure/cubicle description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
|
Connection position
|
Direct connection
|
Number of vertical modules [50 mm]
|
4
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Material
|
Glass
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
200 mm
|
Width
|
300 mm
|
Net weight
|
0.54 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
300 mm PrismaSeT G floor-standing duct TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 4 direct 5
300 mm PrismaSeT G wall-mounted duct TeSys GV2 + D or K contactors <= 40 A fixed horizontal 3P 4 direct 5
400 mm 400 mm PrismaSeT P cubicle
300 mm PrismaSeT G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm PrismaSeT G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm PrismaSeT G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 4
300 mm PrismaSeT G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
21.5 cm
|
Package 1 Length
|
26.5 cm
|
Package 1 Weight
|
613.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.538 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|