Schneider-Electric
 
LVS03353 picture- scope
LVS03353
Front plate, PrismaSeT P and G, transparent, for enclosure W300, 6M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
Type of front plate Transparent
Installed device TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
Poles description 3 x 3P: modular rail support: GV3Pxx1 + LC1D40 to D65 horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Glass
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 300 mm
Net weight 0.76 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle
300 mm PrismaSeT G floor-standing duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
300 mm PrismaSeT G wall-mounted duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 901.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.909 kg
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
Halogen content performance Halogen free plastic parts product