|
|
|
LVS03404
Rail, PrismaSeT P, for adjustable modular device, W400mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P
|
Type of rail
|
Modular
Adjustable
|
Installed device
|
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSA125...160 - control: toggle
|
Poles description
|
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P: fixed NSA125...160
1 x 4P: fixed NSA125...160
|
Complementary
Installation description
|
Cubicle - width 400 mm depth 400 mm
|
Enclosure nominal height
|
2000 mm
|
Number of vertical modules [50 mm]
|
4 module(s): INS100, direct in 400 mm Widecubicle
5 module(s): INS100, direct in 400 mm Widecubicle
4 module(s): INS125, direct in 400 mm Widecubicle
5 module(s): INS125, direct in 400 mm Widecubicle
4 module(s): INS160, direct in 400 mm Widecubicle
5 module(s): INS160, direct in 400 mm Widecubicle
4 module(s): INS40, direct in 400 mm Widecubicle
4 module(s): INS63, direct in 400 mm Widecubicle
3 module(s): modular device <= 40 A, direct in 400 mm Widecubicle
4 module(s): modular device, direct in 400 mm Widecubicle
5 module(s): NG125 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NSA125...160, direct in 400 mm Widecubicle
|
9 mm pitches
|
20
|
Quantity per set
|
Set of 1
|
Height
|
30 mm
|
Width
|
325 mm
|
Depth
|
325 mm
|
Net weight
|
0.76 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
4.000 cm
|
Package 1 Length
|
36.000 cm
|
Package 1 Weight
|
769.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
15.880 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
43.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
75.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|