|
|
|
LVS03405
Mounting plate, PrismaSeT P, for NSXm 3P/4P, vertical fixed, toggle/direct rotary handle, 8M, W400mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 400 mm depth 400 mm
|
Mounting plate description
|
Dedicated
|
Installed device
|
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
|
Poles description
|
1 x 3P or 4P: fixed NSXm vertical installation
|
Number of vertical modules [50 mm]
|
8 module(s): NSXm without earth leakage protection , direct in 400 mm Widecubicle
8 module(s): NSXm with earth leakage protection , direct in 400 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
325 mm
|
Height
|
150 mm
|
Functional unit
|
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.300 cm
|
Package 1 Width
|
14.900 cm
|
Package 1 Length
|
37.500 cm
|
Package 1 Weight
|
1.493 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
15.729 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
102.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
200.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|