Schneider-Electric
 
LVS03406 picture- scope
LVS03406
Mounting plate, PrismaSeT P, for 4 Vigi NSXm 3P/4P, vertical fixed, toggle, 5M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
ComPact ComPact NSXm circuit breaker
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P or 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 8 module(s): NSXm with earth leakage protection , direct
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 4 direct 8 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 15.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.565 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 16.286 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 207.000 kg
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
Halogen content performance Halogen free plastic parts product